2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

H3A6HS01

Expand Table
EN
1/5
Part No.
PN
Product Series
PR
Meter Style - Maximum operating temperature
MS
Viscosity
V
Port / Line Size Range
PLSR [Inch]
Material - Maximum Pressure Rating
MAT
Fluid Media
FM
Optional Flow Directions
OFD
Porting / Thread Type (All female)
PTT
Flow Ranges (Dual)
FR
Dim A
A [INCH (mm)]
Dim B
B [INCH (mm)]
1
H3A6HS01
High Temperature Style H
High Temperature Style H - 400°F (204°C) Max
110cSt - If over 110cSt please consult factory
Series 3 (1/4" - 1/2")
Aluminum - 3500 PSIG (240 Bar)
Oil at 0.873 specific gravity
Standard Flow, Uni-directional
1/4 NPTF, dry seal
.1-1 GPM / .5-4 LPM
1-7/8 (48)
6-9/16 (167)
Show compressed display (1 configurable product)
Order numberH3A6HS01
ShorttextFlow Monitors - Flow Meters
Latest change19.08.2024 08:41:20
Unit

Classifications

CNS

CNSERPBASE Object Properties